Active and preferred
RoHS Compliant

BTN9970LV

The MOTIX™ BTN9970LV is an integrated high-current half-bridge with low path resistance for motor drive applications.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BTN9970LV
BTN9970LV
ea.

Product details

  • Classification
    ISO 26262-ready
  • MCU
    No
  • Over current detection min
    60 A
  • Planned to be available until at least
    2037
  • Power Stage
    Yes
  • Qualification
    Automotive
  • RDSON_H(typ)
    6.3 mΩ
  • RDSON_L(typ)
    3.4 mΩ
  • Supply Voltage absolute max ratings
    40 V
OPN
BTN9970LVAUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The MOTIX™ BTN9970LV is a compact motor drive solution with an integrated driver IC, eliminating the need for a charge pump and reducing EMI. It offers easy microcontroller interfacing, logic level inputs, current sense diagnosis, protection against various faults, and a small HSOF-7-1 package. It differs from BTN9990LV in path resistance, overcurrent detection level, and differential current sense ratio (dkILIS).

Features

  • Supply voltage: 8-18V (up to 40V)
  • Typ. 9.7 mΩ path resistance
  • Low 3.3µA quiescent current
  • Protection: overcurrent, UV, OT
  • 60 A min overcurrent detection
  • 8 selectable slew rates
  • UV with recovery delay
  • AEC-Q100/Q006 Grade 1)

Benefits

  • Integrated PMOS, NMOS, and Driver IC
  • Higher system reliability
  • Integrated diagnosis & protection
  • Half-& full-bridge support
  • Otimizes PCB layout
  • No charge pump, low EMI
  • Easy thermal protection

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }